Knowledge Search
Download document () of 20
We make what matters work*

PJS265BK

Eaton Screwless wallplate, Screwless, Black, Decorator Cutout, Polycarbonate, Five- gang, Mid-size

General specifications

Product Name
Eaton screwless wallplate
Catalog Number
PJS265BK
UPC
032664617140
Product Length/Depth
0.01 in
Product Height
4.87 in
Product Width
10.37 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Screwless
Type
Wallplate
Cutout
Decorator
Wallplate size
Mid-size
Color
Black
Number of gangs
5
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español