Knowledge Search
Download document () of 20
We make what matters work*

PLG4 SA

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Copper-free aluminum, 1-1/4", Recessed

General specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG4 SA
UPC
782274101194
Product Length/Depth
1.66 in
Product Height
1.66 in
Product Width
0.8 in
Product Weight
0.12 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Type
Recessed
Trade size
1-1/4"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.