Knowledge Search
Download document () of 20
We make what matters work*

PONC30

Eaton Bussmann series PON fuse, Ferrule design, Type P, 30 A, Non-indicating, 10 kAIC, Standard, 10, 250 V

General specifications

Product Name
Eaton Bussmann series PON fuse
Catalog Number
PONC30
UPC
782634804246
Product Length/Depth
2 in
Product Height
0.57 in
Product Width
0.57 in
Product Weight
0.05 lb
Compliances
Not Applicable
Certifications
Not Applicable
CSA Certified

Electrical rating

Amperage Rating
30 A
Interrupt rating
10 kAIC
Voltage rating
250 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Quantity
10
Special features
Ferrule design, Type P

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.