Knowledge Search
Download document () of 20
We make what matters work*

PP01080

Eaton 9000X cooling fan, 380-690 V

General specifications

Product Name
Eaton 9000X cooling fan
Catalog Number
PP01080
UPC
782116151004
Product Length/Depth
15.5 in
Product Height
7.25 in
Product Width
11.75 in
Product Weight
8.94 lb

Product specifications

Type
Adapter PCB
Voltage rating
380-690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.