Knowledge Search
Download document () of 20
We make what matters work*

PPC 350

Eaton Crouse-Hinds series PPC push plug, Rigid/IMC, Plastic, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series PPC push plug
Catalog Number
PPC 350
UPC
784564740021
Product Weight
0.039 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
3-1/2"
Material
Plastic

Export product specification