Knowledge Search
Download document () of 20
We make what matters work*

PPC 75

Eaton Crouse-Hinds series PPC push plug, Rigid/IMC, Plastic, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series PPC push plug
Catalog Number
PPC 75
UPC
784564739957
Product Weight
0.006 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
3/4"
Material
Plastic

Export product specification