Knowledge Search
Download document () of 20
We make what matters work*

PPPB673S

Eaton BECO PROTECT PP Pure Depth Filter Cartridge, PPPB6, 0.6 µm, 30", Code 7, Silicone O-rings

General specifications

Product Name
Eaton BECO PROTECT PP Pure Depth Filter Cartridge
Catalog Number
PPPB673S
Product Length/Depth
762 mm
Product Weight
0.93 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR
Certifications
ISO 9001
Kosher

Product specifications

Adapter code
7
Design
Pleated
Retention rating
0.6 µm
Differential pressure in flow direction - max
5.0 bar at 25 °C / 2.0 bar at 80 °C
Adapter material
Polypropylene
Backwashability
2.0 bar (29 psid) at 20 °C (68°F)
Cage material
Polypropylene
Chemical resistance
pH 1-14
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Steam cycles
>100 at 110°C in 30 minutes
Filter surface area
1.8 m²
Operating temperature - max
80 °C
Retention efficiency
99.98%
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Cartridge length
30"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.