Photo is representative
Download
PRL1A INTERIOR 208Y/120V 3PH 4W 100A 18 CIRC
| Product Name |
Eaton Pow-R-Stock PRL1A panelboard
|
| Catalog Number |
PRL1A3100X18C
|
| UPC |
786687009382
|
| Product Length/Depth |
3.9 in
|
| Product Height |
4.7 in
|
| Product Width |
1.2 in
|
| Product Weight |
5 lb
|
| Type |
PRL1A
|
| Amperage Rating |
100A
|
| Number of poles |
Three-pole
|
| Phase |
Three-phase
|