Download document () of 20

PS-402-HG-OEMLM

Safe-IT UL 1363A Medical-Grade Power Strip for Patient Care Vicinities, 4 Hospital-Grade Outlets, Load Monitor, Safety Covers, Antimicrobial, 2 ft. (0.6 m) Cord

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-402-HG-OEMLM
UPC
037332287700
Product Length/Depth
1.73 in
Product Height
8.54 in
Product Width
2.5 in
Product Weight
1.38 lb
Compliances
NFPA 99
RoHS
Certifications
UL 1363A

Product specifications

Circuit breaker
15
Diagnostic LED Details
NORMAL OPERATING CONDITION: BLUE LED DISPLAY ; EXCEEDS OPERATING CONDITION: FLASHING RED LED DISPLAY
Form Factor
IV poles, mobile carts, crash carts and mobile medical workstations
Input Plug Features
Hospital Grade Plug
Overload Protection
2 x 15amp breakers (1 line, 1 neutral)
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Transformer Accommodation
Transformer Accommodation
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 4
Outlet Spacing
Inner outlets = 1.27 in.
Outlets Measurement (Center to Center)
Inner outlets = 1.27 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
Owner’s manual
PS-402-HG-OEMLM UL 1363A Medical-Grade Power Strip, 4 Outlets, 2 ft. (0.6 m) Cord
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Input Connection Type
NEMA5-15P-HG
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Product Features
Hospital Grade
Metal Case
Built-In Circuit Breaker
Diagnostic LED(s)
Antimicrobial
NEMA5-15P-HG
Mounting Holes or Slots
Product Highlights
4 NEMA 5-15R-HG outlets feature integrated plastic locking covers for protection
Switchless design helps prevent accidental shutdown of essential equipment
UL 1363A power strip approved for use inside and outside patient care vicinities
Electronic load monitor measures rated cord current for NFPA 99 safety
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
Plug Color
White
Blue

Export product specification