Download document () of 20

PS-607-HG-OEMLM

Safe-IT UL 1363A Medical-Grade Power Strip for Patient Care Vicinities, 6 Hospital-Grade Outlets, Load Monitor, Safety Covers, Antimicrobial, 7 ft. (2.1 m) Cord

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-607-HG-OEMLM
UPC
037332287694
Product Length/Depth
1.84 in
Product Height
13.63 in
Product Width
2.5 in
Product Weight
3.09 lb
Compliances
NFPA 99
RoHS
Certifications
UL 1363A

Product specifications

Circuit breaker
15
Diagnostic LED Details
NORMAL OPERATING CONDITION: BLUE LED DISPLAY ; EXCEEDS OPERATING CONDITION: FLASHING RED LED DISPLAY
Form Factor
IV poles, mobile carts, crash carts and mobile medical workstations
Input Plug Features
Hospital Grade Plug
Overload Protection
2 x 15amp breakers (1 line, 1 neutral)
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Transformer Accommodation
Transformer Accommodation
Cord Length
7 ft
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 6
Outlet Spacing
1.52 in.
Outlets Measurement (Center to Center)
1.52 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
PS-607-HG-OEMLM UL 1363A Medical-Grade Power Strip, 6 Outlets, 7 ft. (2.1 m) Cord
Owner’s manual
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Input Connection Type
NEMA 5-15P-HG
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Product Features
Antimicrobial
Hospital Grade
NEMA 5-15P-HG
Built-In Circuit Breaker
Diagnostic LED(s)
Metal Case
Mounting Holes or Slots
Product Highlights
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
UL 1363A power strip approved for use inside and outside patient care vicinities
6 NEMA 5-15R-HG outlets feature plastic locking covers for protection
Electronic load monitor measures rated cord current for NFPA 99 safety
Switchless design helps prevent accidental shutdown of essential equipment
Plug Color
Blue
White

Export product specification