Download document () of 20
We make what matters work*

PS410

Power It! 4-Outlet Power Strip, 10 ft. (3.05 m) Cord

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
PS410
UPC
037332175540
Product Length/Depth
5.9 in
Product Height
12 in
Product Width
1.5 in
Product Weight
1.2 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Circuit breaker
15
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A circuit breaker
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
15A 120V
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
9 - 14ft (2 - 4M)
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row of 4
Color
Light gray
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
PS410 power strip
Instruction manual
Warranty information
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Home/Office
  • Strip
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
ABS, Fire Retardant
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Mounting Holes or Slots
Built-In Circuit Breaker
Product Highlights
ABS fire retardant plastic
10-ft. (3.05 m) power cord
4 outlets
Illuminated on/off switch with cover
15-amp circuit breaker
Lifetime limited warranty (Worldwide)
Plug Color
White
Blue
Total Outlets
4

Export product specification