Download document () of 20
We make what matters work*

PSP0674S

Eaton BECO MEMBRAN PS Pure Membrane Filter Cartridge, PSP06, 0.65 µm, 40", Code 7, Silicone O-rings

General specifications

Product Name
Eaton BECO MEMBRAN PS Pure Membrane Filter Cartridge
Catalog Number
PSP0674S
Product Length/Depth
1016 mm
Product Weight
1.26 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR
Certifications
Kosher
ISO 9001

Product specifications

Adapter code
7
Design
Pleated
Retention rating
0.65 µm
Differential pressure in flow direction - max
5.0 bar at 20 °C / 0.3 bar at 121 °C
Adapter material
Polypropylene
Cage material
Polypropylene
Chemical resistance
pH 1-14
End cap material
Polypropylene
Filter material type
Polyethersulfone
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Retention type
Absolute
Steam cycles
≥ 100 at 105°C in 30 minutes
Support layer/fleeces material
Polypropylene
Filter surface area
3 m²
Operating temperature - max
80 °C
Retention efficiency
Absolute
Pressure hold test(test pressure in psig and diffusion rate per 10 in)
1.0 bar (14.5 psig); <= 10 ml/min
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Cartridge length
40"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.