Knowledge Search
Download document () of 20
We make what matters work*

PTC0272S

Eaton BECO MEMBRAN H Air Membrane Filter Cartridge, PTC02, 0.2 µm, 20", Code 7, Silicone O-rings

General specifications

Product Name
Eaton BECO MEMBRAN H Air Membrane Filter Cartridge
Catalog Number
PTC0272S
Product Length/Depth
508 mm
Product Weight
0.6 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR
Certifications
Kosher
ISO 9001

Product specifications

Adapter code
7
Design
Pleated
Retention rating
0.2 µm
Differential pressure in flow direction - max
5.0 bar at 20 °C / 0.5 bar at 134 °C
Adapter material
Polypropylene
Cage material
Polypropylene
Chemical resistance
pH 1-14
End cap material
Polypropylene
Filter material type
PTFE/Teflon
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Retention type
Absolute
Steam cycles
≥ 150 at 134°C in 20 minutes
Support layer/fleeces material
Polypropylene
Filter surface area
1.5 m²
Operating temperature - max
80 °C
Retention efficiency
Absolute
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Cartridge length
20"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.