Photo is representative
Download
Eaton Bussmann series CLPT fuse holder, Fuse Block, 2500 V
| Product Name |
Eaton Bussmann series CLPT fuse holder
|
| Catalog Number |
PTFB-2500-JCD
|
| UPC |
051712525503
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS Compliant
Contact Manufacturer |
| Certifications |
Not Applicable
|
| Voltage rating |
2500 V
|