Download document () of 20
We make what matters work*

PTSLR08056V150

Eaton Bussmann series PTSLR0805 PTC resettable fuse, 6 V DC, 1.5 A hold current

General specifications

Product Name
Eaton Bussmann series PTSLR0805 PTC resettable fuse
Catalog Number
PTSLR08056V150
UPC
051712017619
Product Length/Depth
2 mm
Product Height
0.5 mm
Product Width
1.2 mm
Product Weight
0.0072 g
Compliances
RoHS Compliant
TUV
Certifications
cURus

Product specifications

Amperage Rating
1.5 A hold current
Voltage rating
6 V DC
Type
PTC resettable fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.