Download document () of 20
We make what matters work*

PTSLR08058V400

Eaton Bussmann series PTSLR0805 PTC resettable fuse, 8 V DC, 4 A hold current

General specifications

Product Name
Eaton Bussmann series PTSLR0805 PTC resettable fuse
Catalog Number
PTSLR08058V400
UPC
051712835145
Product Length/Depth
2.5 mm
Product Height
1 mm
Product Width
1.6 mm
Product Weight
0.011 g
Compliances
RoHS Compliant
TUV
Certifications
cURus

Product specifications

Amperage Rating
4 A hold current
Voltage rating
8 V DC
Type
PTC resettable fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.