Download document () of 20
We make what matters work*

PTSLR12066V650

Eaton Bussmann series PTSLR1206 PTC resettable fuse, 6 V DC, 6.5 A hold current

General specifications

Product Name
Eaton Bussmann series PTSLR1206 PTC resettable fuse
Catalog Number
PTSLR12066V650
UPC
051712835220
Product Length/Depth
3.5 mm
Product Height
1 mm
Product Width
1.8 mm
Product Weight
0.024 g
Compliances
RoHS Compliant
TUV
Certifications
cURus

Product specifications

Amperage Rating
6.5 A hold current
Voltage rating
6 V DC
Type
PTC resettable fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.