Download document () of 20
We make what matters work*

PTSLR12106V650

Eaton Bussmann series PTSLR1210 PTC resettable fuse, 6 V DC, 6.5 A hold current

General specifications

Product Name
Eaton Bussmann series PTSLR1210 PTC resettable fuse
Catalog Number
PTSLR12106V650
UPC
051712835367
Product Length/Depth
3.5 mm
Product Height
1 mm
Product Width
2.85 mm
Product Weight
0.0396 g
Compliances
RoHS Compliant
TUV
Certifications
cURus

Product specifications

Amperage Rating
6.5 A hold current
Voltage rating
6 V DC
Type
PTC resettable fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.