Eaton Bussmann series photovoltaic fuses, 200 A, 1000 Vdc, Size 2, 34 Watt
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-200AF2
|
| EAN |
5027590505727
|
| Product Length/Depth |
61 mm
|
| Product Height |
91.3 mm
|
| Product Width |
77 mm
|
| Product Weight |
0.001 g
|
| Compliances |
CE Marked
RoHS Compliant EAC |
| Certifications |
IEC 60269
UL 2579 |
| Amperage Rating |
200 A
|
| Voltage rating |
1000 Vdc
|
| Interrupt rating |
50 kAIC
|
| Class |
Class gPV
|
| Pre arc (I2T) |
9500
|
| Watt losses |
34 W
|
| Application |
Photovoltaic systems, inverters ,Photovoltaic array combiners and disconnects
|
| Fuse type |
PV-AF2
|
| Fuse indicator |
Centre fuse status indicator
|
| Fuse size |
2
|
| Fitted with: |
Bolt fixing
|
Support from Eaton
Contact information
+1-636-394-2877