Knowledge Search
Download document () of 20

PV-250A-2XL-B

Eaton Bussmann series Fuse-link, high speed, 250 A, DC 1000 V, 2XL, 59 x 76 x 190 mm, gPV, UL, IEC, bolted connection

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-250A-2XL-B
UPC
051712372091
EAN
5996516000861
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2657 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
250 A
Voltage rating
1000 Vdc
Interrupt rating
33 kAIC
Class
Class gPV
Pre arc (I2T)
7721
Watt losses
70 W

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-2XL-B
Fuse indicator
Centre fuse status indicator
Fuse size
2XL
Fitted with:
Blade with bolt holes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877