Knowledge Search
Download document () of 20

PVMA5L/UNV1S903

Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture, Cool white, 150W MH, 50/60 Hz, Polycarbonate lens, 5000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V optics, >0.90 PF, 48W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
Catalog Number
PVMA5L/UNV1S903
UPC
662276826243
Product Length/Depth
10.18 in
Product Height
7.1 in
Product Width
10.18 in
Product Weight
13.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC

Product specifications

Lumens
5000
Lumens per watt
75
Color temperature
Cool white
Mounting Method
No mounting module
Optical distribution
Type V
Voltage rating
120-277 Vac, 127-300 Vdc
Frequency rating
50/60 Hz
Material
Die cast aluminum
Lens material
Polycarbonate
Wattage
48W
Equivalent luminaire
150W MH
Power factor
> 0.90

Export product specification