Download document () of 20

PVS-R-125

Eaton Bussmann series PVS-R photovoltaic fuse, Fast-Acting Fuse, Current limiting, 125A, 600 Vac, 600 Vdc, 200 kAIC (RMS Symmetrical UL), 10 kAIC (DC) interrupt rating, RK5 class, Blade end X blade end connection, 1.84 in diameter

General specifications

Product Name
Eaton Bussmann series PVS-R photovoltaic fuse
Catalog Number
PVS-R-125
UPC
051712268233
Product Length/Depth
1.84 in
Product Height
9.63 in
Product Width
1.84 in
Product Weight
0.94 lb
Compliances
Contact factory
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
125 A
Fuse indicator
Non Indicating
Class
Class RK5
Interrupt rating
200 kAIC Vac
10 kAIC Vdc
Connection
Blade end x blade end
Packaging type
Standard
Voltage rating
600 Vac, 600 Vdc
Type
Current limiting
Application
Photovoltaic systems, recombiner boxes, solar DC safety switches, inverters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.