Download document () of 20
We make what matters work*

PVS-R-600

Eaton Bussmann series PVS-R photovoltaic fuse, Photovoltaic Fuse, 600A, Designed specifically for the protection and isolation of photovoltaic systems, R, 200 kA, PVS, -40 to 90°C, 600 Vac, 600 Vdc

General specifications

Product Name
Eaton Bussmann series PVS-R photovoltaic fuse
Catalog Number
PVS-R-600
UPC
051712268332
Product Length/Depth
2.88 in
Product Height
13.38 in
Product Width
2.88 in
Product Weight
3.6 lb

Product specifications

Amperage Rating
600 A
Fuse indicator
Non Indicating
Operating Temperature
-40° to 90°C
Class
Class R
Interrupt rating
200 kAIC
Packaging type
Standard
Voltage rating
600 Vac, 600 Vdc
Application
Designed specifically for the protection and isolation of photovoltaic systems

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.