Knowledge Search
Download document () of 20

PWR1PLP

Eaton Bussmann series comb busbar, Low profile feeder terminal, 115 A, Non-indicating, 1000 Vac, 100 Vdc, Used with Type SC fuses

General specifications

Product Name
Eaton Bussmann series comb busbar
Catalog Number
PWR1PLP
UPC
051712366137
Product Length/Depth
1.12 in
Product Height
1.46 in
Product Width
0.65 in
Product Weight
0.001 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
115A
Voltage rating
1000 Vac, 100 Vdc

Physical details

Type
Low profile feeder terminal

General information

Used with
Used with Type SC fuses

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.