Knowledge Search
Download document () of 20
We make what matters work*

PWR35MM

Eaton Bussmann series comb busbar, 1000 Vac, 100 Vdc, 115A, Non Indicating, Busbar Feeder Terminal

General specifications

Product Name
Eaton Bussmann series comb busbar
Catalog Number
PWR35MM
UPC
051712366106
Product Length/Depth
0.63 in
Product Height
2.3 in
Product Width
1.12 in
Product Weight
0.001 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
115A
Voltage rating
1000 Vac, 100 Vdc

Physical details

Type
Busbar Feeder Terminal

Export product specification

Selling policy and T&Cs

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.