Knowledge Search
Download document () of 20

PWR50MM

Eaton Bussmann series comb busbar, 1000 Vac, 100 Vdc, Non Indicating, Busbar Direct-Feed Terminal

General specifications

Product Name
Eaton Bussmann series comb busbar
Catalog Number
PWR50MM
UPC
051712366113
Product Length/Depth
1.59 in
Product Height
0.7 in
Product Width
1.12 in
Product Weight
0.001 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Voltage rating
1000 Vac, 100 Vdc

Physical details

Type
Busbar Direct-Feed Terminal

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.