Download document () of 20
We make what matters work*

PX1-NN501

Eaton Innovative Technology Protector surge protective device, Surge Protection Device, PX1 series, 50 kAIC, 600 delta, three phase

General specifications

Product Name
Eaton PX1 surge protective device
Catalog Number
PX1-NN501
UPC
786689805654
Product Length/Depth
2.5 in
Product Height
4.8 in
Product Width
2.9 in
Product Weight
1.25 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.