Download document () of 20
We make what matters work*

PXDBL-PROCESS-CS000

Eaton Power Distribution Monitoring and Control Processor - Control and Setpoint APP, USB Connection, Programming cable, Used with Power Defense PXR, Trip Units Mini USB, Processor Base Unit Type with control, setpoints, and arms app

General specifications

Product Name
Eaton PX Dashboard Lite Processor
Catalog Number
PXDBL-PROCESS-CS000
UPC
786689239619
Product Length/Depth
6 in
Product Height
2 in
Product Width
4.5 in
Product Weight
2.5 lb
Compliances
CE Marked
Certifications
UL Recognized

Product specifications

Special features
Mini USB
Type
Processor Base Unit with control, setpoints, and arms app
Connection
USB
Product Category
Programming cable
Used with
Power Defense PXR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.