Download document () of 20
We make what matters work*

PXG900

Eaton Power Xpert gateway 900, Ethernet gateway

General specifications

Product Name
Eaton Power Xpert gateway 900
Catalog Number
PXG900
UPC
786685890661
Product Length/Depth
6 in
Product Height
2 in
Product Width
4.5 in
Product Weight
2.5 lb
Compliances
CE Marked
Certifications
UL Recognized

Product specifications

Type
Power Xpert Insight Gateway

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.