Download document () of 20

PXM1000MA15

PXM 1000 multifunction power and energy meter, LCD display, Frequency range 45-65Hz, Nominal current input 5A, Power supply 100-415Vac or 100-300Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000MA15
UPC
786680173752
Product Length/Depth
4 in
Product Height
4 in
Product Width
2.5 in
Product Weight
1 lb
Compliances
Contact Manufacturer
CE Marked
Certifications
UL Recognized

Delivery program

Type
Meter

Other

ANSI % revenue accuracy
C12.20 (0.2)
Communications
Modbus RTU (RS - 485)
Current sensor input
5A
I/O capability
Digital Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Analog Input/Output
Memory
None
Power quality analysis
K-Factor & Crest Factor
Waveform capture sampling rate
None

Technical data - Electrical

Frequency rating
60 Hz
Voltage rating
100-415 Vac, 100-300 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information