Download document () of 20
We make what matters work*

PXM2260MA65125

Power Xpert Meter 2000, 512 MB, with integral display, 60 Hz, 5A secondary, 90-265 Vac/dc, 4 KYZ pulses/4 status inputs, Gateway card

General specifications

Product Name
Eaton Power Xpert meter 2260
Catalog Number
PXM2260MA65125
UPC
786685349244
Product Length/Depth
6.5 in
Product Height
7 in
Product Width
6.5 in
Product Weight
1.6 lb
Compliances
CE Marked
Certifications
IEC 60687
cUL 22Cz
ANSI/IEEE Std C62.41
ANSI/IEEE Std C12.20

Product specifications

Type
Power quality meter (with integral display)
Memory
512 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Wh --Positive & Negative
Power-Real, Reactive, Apparent
Watt Demand
Watts
Current & Voltage - Per Phase
View current & voltage phasors on display
Va demand
Demand Metering
Per Phase Power Factor
Neutral Current
Logging
Event Log
Data Logging
Time / date stamp
Email on alarm
I/O capability
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Digital Input/Output
Sub Cycle- Sag/ Swell
Voltage Disturbance Trigger
Communications
10 / 100 RJ - 45 Ethernet Port
Graphic Display (Local - Remote)
Modbus RTU (RS - 485)
Modbus TCP
BACnet/IP
Modification 1
4 KYZ pulses, 4 status inputs
Modification 2
Gateway card

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information