Download document () of 20
We make what matters work*
Discontinued

PXM8051A1BA

Eaton Power Xpert Meter 8000, Premium PQ with transient capture, 8 GB, Voltage input; Standard (V1, V2, V3, V4), Standard 100-240 Vac or 110-250 Vdc power supply, Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports

General specifications

Product Name
Eaton Power Xpert meter 8000
Catalog Number
PXM8051A1BA
UPC
786685424941
Product Length/Depth
9.56 in
Product Height
8.32 in
Product Width
6.72 in
Product Weight
7.1 lb
Compliances
CFR 47 FCC Part 15
CE Marked
Certifications
EN 61010-1
IEC 61326
ANSI/IEEE Std C12.20
EN 60687
UL Listed file 61010-1
IEC 60687

Product specifications

Type
Premium PQ with transient capture
Memory
8 GB
Power supply voltage
100-240 V, 110-250 Vdc
%Thd - current and voltage
To 127th
Individual harmonics magnitude
To 85th
Waveform capture sampling rate
4096 Oversampling/cycle
Impulse transient capture
6MHZ
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Current & Voltage - % Phase Unbalance - EVENT SETTING ONLY
Watts
Current Demand
Neutral Current
Voltage Neutral-Ground
Wh --Net
Time Of Use Energy
Displacement Power Factor
View current & voltage phasors on display
Wh --Positive & Negative
Va
Ground Current
Varh
4 Quadrant Energy
Current & Voltage - Per Phase
Watt Demand
Vah
Va demand
Vars
Current & Voltage - 3 Phase Average
Current & Voltage - 3 Phase Min, Max
Apparent Power Factor
Per Phase Power Factor
Demand Metering
Frequency
Power quality analysis
PQ Index Graph -Premium
View Harmonic Spectrum At Device
Crest Factor
Flicker
K-Factor
Number Of 9'S Availability
SEMI F47
ITIC Performance Curve
Waveform analysis
Captured Waveforms Displayed on Meter/GUI
Comtrade - Standard IEEE File Format
Waveform recording duration - 60 cycles
Waveform Captured On Threshold / Input
Voltage Disturbance Wave Capture Trigger
Excess Dv/Dt Or Interruption Capture Trigger
Logging
Min/Max Log
Data Logging
Time / date stamp
Audible Alarm
Event Log
Email on alarm
LED alarm indicator
Communications
Internet/HTTP Server built-in
File Transfer Protocol (FTP) built-in
Modbus TCP
BACnet/IP
1xRS-485
1 x Local Ethernet Port for configuration
Modification 1
Standard communications module with RS-485
Modification 2
Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports
Modification 3
None

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information