Download document () of 20
We make what matters work*

PXMCE-B

Eaton Communication Expansion Card, for LAN/WAN ethernet networking: 100FX fiber-optic, 10/100T, RS-485, RS-232

General specifications

Product Name
Eaton Power Xpert meter 468K accessory
Catalog Number
PXMCE-B
UPC
786685425023
Product Length/Depth
10.5 in
Product Height
5 in
Product Width
8 in
Product Weight
1 lb
Compliances
Contact Manufacturer

Product specifications

Type
Communication expansion card

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information