Download document () of 20
We make what matters work*

PXMCM-1

Eaton Power Xpert meter 468K accessory, Communication main card for LAN/WAN ethernet networking: local communication, RS-485, RS-232, display

General specifications

Product Name
Eaton Power Xpert meter 468K accessory
Catalog Number
PXMCM-1
UPC
786685989211
Product Length/Depth
8.25 in
Product Height
1.5 in
Product Width
5.5 in
Product Weight
0.6 lb
Compliances
Contact Manufacturer

Product specifications

Special features
Local port, display port
Type
Communication main card

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team: 

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information