Download document () of 20
We make what matters work*

PXMP-CS250-3

PXMP Sensor Kit, Enclosed, used with CS250

General specifications

Product Name
Eaton Power Xpert multi point meter 100 mA solid core current sensor
Catalog Number
PXMP-CS250-3
UPC
786685623900
Product Length/Depth
1.19 in
Product Height
2.96 in
Product Width
2 in
Product Weight
0.5 lb
Certifications
UL Listed file E185559
UL Listed file 61010-1

Additional information

Model
Enclosed

Delivery program

Used with
CS250

General information

Quantity
1

Other

Current transformer type
Solid Core
Output Current (Secondary)
100mA

Physical details

Window size
1.12" (diameter)

Technical information

Application current (primary rating)
250A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.