Download document () of 20
We make what matters work*

PXMP-MB-2B-TM

Eaton enclosed meter, PXMP(MB,No Modules),NEMA12(480V),PXMP-DISP(6-TM-XV),3Phase/4Wire Main Fuse Disconnect,Vdc Power Supply

General specifications

Product Name
Eaton enclosed meter
Catalog Number
PXMP-MB-2B-TM
UPC
786689056810
Product Length/Depth
33 in
Product Height
13 in
Product Width
31.5 in
Product Weight
100 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

Product specifications

Type
Enclosed meter
Voltage rating
120-240 V
Power supply
120-240VAC
Enclosure
NEMA 12
Input voltage
120-240 Vac
Degree of protection
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information