Download document () of 20
We make what matters work*
Discontinued

PXMP-MB-4D-TM

Eaton Power Xpert Multi Point Enclosed , W/ABCN W/NEMA 4X ENC W/600PS W/TM,600VAC

General specifications

Product Name
Eaton enclosed meter
Catalog Number
PXMP-MB-4D-TM
UPC
786689056896
Product Length/Depth
18 in
Product Height
33 in
Product Width
27 in
Product Weight
100 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

Product specifications

Type
Enclosed meter
Voltage rating
600V
Power supply
600VAC
Enclosure
NEMA 4X
Input voltage
600 Vac
Degree of protection
NEMA 4X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information