Knowledge Search
Download document () of 20
We make what matters work*

Q2158160

Eaton BECOPAD Filter Sheet, BECOPAD 580, 8.0 - 10.0 µm, 600 x 615 mm

General specifications

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2158160
Product Length/Depth
615 mm
Product Height
3.9 mm
Product Width
600 mm
Product Weight
0.32 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

Product specifications

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
3571 m²
Depth filter sheet type
BECOPAD 580
Retention rating
8.0 - 10.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.