Knowledge Search
Download document () of 20
We make what matters work*

QAC511TWG

Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight, Quartz halogen lamp, Tempered glass lens, Cast aluminum, Trunnion mount, 6x6 optical distribution, Stainless steel wire guard, C-clamp design, 120 Vac, 500W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight
Catalog Number
QAC511TWG
UPC
662276874497
Product Length/Depth
11.13 in
Product Height
9.5 in
Product Width
8.38 in
Product Weight
9.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Quartz halogen
Material
Cast aluminum
Wattage
500W
Mounting Method
Trunnion
Optical distribution
6x6
Voltage rating
120 Vac
Lens material
Tempered glass
Special features
Stainless steel wire guard
Type
C-clamp design

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.