Knowledge Search
Download document () of 20
We make what matters work*

QB3035GF

EATON BOLT-ON GFCI CIRCUIT BREAKER, GROUND FAULT PERSONNEL PROTECTION CIRCUIT BREAKERS, PIGTAIL NEUTRAL, 35 A, 10 KAIC, THREE-POLE, 208Y/120V, GFTCB, COMMON, #14-4 AWG, GROUND FAULT CIRCUIT INTERRUPTER, GFI

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
QB3035GF
UPC
786687086970
Product Length/Depth
4.25 in
Product Height
3 in
Product Width
3 in
Product Weight
1 lb
Certifications
UL 943
UL 489

Product specifications

Amperage Rating
35 A
Indicators
GFCI
Interrupt rating
10 kAIC
Main circuit breaker
GFTCB
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com