Download document () of 20
We make what matters work*

QBGFEP2030

Eaton QB GFCI circuit breaker,Ground fault circuit breaker,30A,10 kAIC,Two-pole,120/240V,Non-Interchangeable,QBGF

General specifications

Product Name
Eaton QB GFCI circuit breaker
Catalog Number
QBGFEP2030
UPC
786679145173
Product Length/Depth
5.6 in
Product Height
0.7 in
Product Width
2.4 in
Product Weight
0.7 lb
Certifications
UL 943
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
QBGF
Number of poles
Two-pole
Type
Ground fault circuit breaker

Performance Ratings

Amperage Rating
30 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273 Opt 2, Opt 2 Opt 2 
TRC@eaton.com