Knowledge Search
Download document () of 20
We make what matters work*

QBH3045GF

EATON BOLT-ON GFCI CIRCUIT BREAKER, GROUND FAULT PERSONNEL PROTECTION CIRCUIT BREAKERS, PIGTAIL NEUTRAL, 45 A, 22 KAIC, THREE-POLE, 208Y/120V, GFTCB, COMMON, #14-4 AWG, GROUND FAULT CIRCUIT INTERRUPTER, GFI

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
QBH3045GF
UPC
786687086734
Product Length/Depth
4.25 in
Product Height
3 in
Product Width
3 in
Product Weight
1 lb
Certifications
UL 489
UL 943

Product specifications

Amperage Rating
45 A
Indicators
GFCI
Interrupt rating
22 kAIC
Main circuit breaker
GFTCB
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com