Download document () of 20
We make what matters work*

QBHW2020

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, 20A, QBHW type, 22 kAIC, Two-pole, Non-Interchangeable, 120/240V

General specifications

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW2020
UPC
786679392553
Product Length/Depth
3.7 in
Product Height
4.8 in
Product Width
2.2 in
Product Weight
0.55 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
QBHW
Mounting Method
Bolt-on
Number of poles
Two-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
20 A
Interrupt rating
22 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
7

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273 Opt 2, Opt 2 Opt 2 
TRC@eaton.com