Download document () of 20
We make what matters work*

QC1010

Eaton Quicklag Type QC Industrial Thermal-Magnetic Circuit Breaker,Industrial circuit breaker,10 A,10 kAIC,Single-pole,120/240 V,Thermal-magnetic,QC,Non-interchangeable

General specifications

Product Name
Eaton QC thermal magnetic circuit breaker
Catalog Number
QC1010
UPC
786679308820
Product Length/Depth
3.9 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.3 lb
Certifications
UL Listed
CSA Certified

Physical Attributes

Circuit breaker type
QC
Number of poles
Single-pole
Type
Industrial circuit breaker

Performance Ratings

Amperage Rating
10 A
Interrupt rating
10 kAIC
Trip Type
T268
Voltage rating
120/240 V

Miscellaneous

Options
Non-interchangeable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273 Opt 2, Opt 2 Opt 2 
TRC@eaton.com