Knowledge Search
Download document () of 20
We make what matters work*

QC123PL

Eaton breaker, Industrial circuit breaker,Padlockable,10 A,QC,Single-pole, two-pole, three-pole,Cable-in/Cable-out

General specifications

Product Name
Eaton breaker
Catalog Number
QC123PL
UPC
786679971079
Product Length/Depth
2.7 in
Product Height
0.6 in
Product Width
1 in
Product Weight
0.02 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Can lock in ON or OFF position. Order in multiples of 10.

Product specifications

Circuit breaker type
QC
Number of poles
Single-pole, two-pole, three-pole
Connection
Cable-in/cable-out
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.