Knowledge Search
Download document () of 20
We make what matters work*

QC6BP

Eaton breaker, Mounting Plate,QC,Six-pole,Cable-in/Cable-out

General specifications

Product Name
Eaton breaker
Catalog Number
QC6BP
UPC
786679491850
Product Length/Depth
6 in
Product Height
0.7 in
Product Width
4.5 in
Product Weight
0.25 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Order in multiples of 10

Product specifications

Circuit breaker type
QC
Number of poles
Six-pole
Connection
Cable-in/cable-out
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.