Download document () of 20
We make what matters work*
To be discontinued

QCGF2030

Eaton QC GFCI circuit breaker, Quicklag, 5 mA Trip Sensitivity, 50A, 10 kAIC, Two-pole, 120/240V, Non-Interchangeable, Cable-in/Cable-out, Q7, Breaker type QCGF

General specifications

Product Name
Eaton QC GFCI circuit breaker
Catalog Number
QCGF2030
UPC
786679574065
Product Length/Depth
5.8 in
Product Height
3 in
Product Width
4.4 in
Product Weight
0.85 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
QCGF
Connection
Cable-in/cable-out
Number of poles
Two-pole
Type
Quicklag

Performance Ratings

Amperage Rating
30 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
7
Special features
5 mA Trip Sensitivity

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273 Opt 2, Opt 2 Opt 2 
TRC@eaton.com