Knowledge Search
Download document () of 20
We make what matters work*

QE50

Eaton Crouse-Hinds series QE spring door assembly, 30A, Two-wire, two-pole, two-wire, three-pole, three-wire, three-pole, three-wire, four-pole, four-wire, four pole, 50-400 Hz, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series QE spring door assembly
Catalog Number
QE50
UPC
782274102450
Product Length/Depth
4.5 in
Product Height
4 in
Product Width
3.2 in
Product Weight
0.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Amperage Rating
30A
Material
Copper-free aluminum

Export product specification