Eaton Crouse-Hinds series QE spring door assembly, 60A, Three-wire, four-pole, four-wire, four-pole, 50-400 Hz, 600 Vac/250 Vdc
Product Name |
Eaton Crouse-Hinds series QE spring door assembly
|
Catalog Number |
QE52
|
UPC |
782274102436
|
Product Length/Depth |
3.88 in
|
Product Height |
5.06 in
|
Product Width |
1.44 in
|
Product Weight |
0.55 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Amperage Rating |
60A
|
Material |
Copper-free aluminum
|