Knowledge Search
Download document () of 20
We make what matters work*

QLK50D

Eaton Crouse-Hinds series Quick-Lok QLK connector, 0.433-0.600" cable opening, AC/MC and FMC, Duplex, Steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok QLK connector
Catalog Number
QLK50D
UPC
784564059055
Product Length/Depth
1.63 in
Product Height
1.31 in
Product Width
1.31 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Connector type
Duplex
Material
Steel
Cable opening (min/max)
0.433-0.600 in
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.